2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PBH16532MB-3RD

Expand Table
EN
1/5
Part Number
PN
Series
SER
Mounting Options
MO
Stem/Plate Size
SIZE
Wheel Diameter
D [Inch]
Tread Type
TT
Finish
FIN
Dynamic Load
CAP [Pounds]
Mounting Height
H [Inch]
Swivel Radius
R [Inch]
1
PBH16532MB-3RD
Baron Series
Threaded Stem
5/16"-18UNC x 3/4" (532)
1 5/8
Spherical Soft Rubber
Metalized Brass
70
2 5/16
1 3/4
Show compressed display (1 configurable product)
Latest change05.09.2024 07:20:41
Unit

Classifications

CNS

CNSERPBASE Object Properties